How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | L: | 9.57 in |
| V: | 2.75 in | BD: | 5.88 |
| P: | 3.69 in | U: | 1.25 in |
| AJ: | 5.88 | D: | 4.5 |
| AA: | 14 | T: | 1.438 |
| AF: | 0.38 | AB: | 6.38 |
| AE2: | 0.63 | AG: | 8.5 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| H: | 0.53 in | BF: | 0.41 |
| LL: | 4.25 in | LM: | 11.81 |
| BE: | 0.38 in | AK: | 4.5 |
Technical Specifications
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Series Code: | OE | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Bore Code: | 23 |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 2.88 in |
| Output RPM: | 35 | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Ratio Range: | 50:1 |
| Assembly: | YFC-2 | Output Diameter (in): | 1.438 in |
| Center Distance (in): | 4.25 | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 3.39 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 50:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Model Code: | 42YFC |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

