How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | LL: | 4.25 in |
| AJ: | 5.88 | AG: | 8.5 |
| AA: | 14 | BE: | 0.38 in |
| I: | 6.1 in | AF: | 0.38 |
| D: | 4.5 | L: | 9.57 in |
| Center Distance (in): | 4.25 in | BD: | 5.88 |
| V: | 2.75 in | U: | 1.25 in |
| G: | 3.26 | AK: | 4.5 |
| LM: | 11.81 | BF: | 0.41 |
| AE2: | 0.63 | AB: | 6.38 |
| T: | 1.438 | H: | 0.53 in |
Technical Specifications
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 1/4 X 2.88 in |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 23 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| Output Diameter (in): | 1.438 in | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Model Code: | 42YFC | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Ratio: | 50:1 | Output RPM: | 35 |
| Input HP @ 1750 RPM: | 3.39 | Ratio Range: | 50:1 |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

