How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | D: | 4.5 |
| BF: | 0.41 | L: | 9.57 in |
| H: | 0.53 in | I: | 6.1 in |
| AA: | 14 | AB: | 6.38 |
| BE: | 0.38 in | AJ: | 5.88 |
| LM: | 11.81 | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | AK: | 4.5 |
| AG: | 8.5 | P: | 3.69 in |
| AF: | 0.38 | V: | 2.75 in |
| BD: | 5.88 | T: | 1.438 |
| G: | 3.26 | U: | 1.25 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 50:1 | Housing Material: | Cast Iron |
| Series Code: | OE | Input RPM: | 1,750 |
| Center Distance (in): | 4.25 | Assembly: | YFC-2 |
| Gear Type: | Worm | Service Factor: | 1 |
| Output RPM: | 35 | Bore Code: | 23 |
| Motor Frame Size: | 140TC | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Ratio: | 50:1 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 3.39 |
| Output Diameter (in): | 1.438 in | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Input Keyway: | 1/4 X 2.88 in |
| Product Type: | Right Angle | Model Code: | 42YFC |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

