How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 11.81 | LL: | 4.25 in |
| P: | 3.69 in | G: | 3.26 |
| AB: | 6.38 | AJ: | 5.88 |
| D: | 4.5 | U: | 1.25 in |
| I: | 6.1 in | T: | 1.438 |
| BF: | 0.41 | BE: | 0.38 in |
| H: | 0.53 in | V: | 2.75 in |
| L: | 9.57 in | AE2: | 0.63 |
| AA: | 14 | AK: | 4.5 |
| BD: | 5.88 | AF: | 0.38 |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 42YFC | Input RPM: | 1,750 |
| Gear Type: | Worm | Assembly: | YFC-2 |
| Motor Frame Size: | 140TC | Center Distance (in): | 4.25 |
| Output Diameter (in): | 1.438 in | Output Key: | 3/8 X 3.00 |
| Input Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Ratio: | 60:1 | Output Shaft Direction: | 2 |
| Series Code: | OE | Product Type: | Right Angle |
| Bore Code: | 23 | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 2.88 in | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 2.7 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output RPM: | 29.2 | Ratio Range: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

