How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| AG: | 8.5 | LL: | 4.25 in |
| BD: | 5.88 | V: | 2.75 in |
| D: | 4.5 | AB: | 6.38 |
| T: | 1.438 | AF: | 0.38 |
| G: | 3.26 | AE2: | 0.63 |
| BF: | 0.41 | AA: | 14 |
| P: | 3.69 in | LM: | 11.81 |
| L: | 9.57 in | AJ: | 5.88 |
| AK: | 4.5 | U: | 1.25 in |
| BE: | 0.38 in | I: | 6.1 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.438 in |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Input Keyway: | 1/4 X 2.88 in | Ratio Range: | 7.5:1 |
| Bore Code: | 23 | Output RPM: | 233 |
| Model Code: | 42YFC | Ratio: | 7.5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 14.1 |
| Output Key: | 3/8 X 3.00 | Assembly: | YFC-2 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

