How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | Center Distance (in): | 4.25 in |
| L: | 9.57 in | AB: | 6.38 |
| AA: | 14 | LM: | 11.81 |
| BD: | 5.88 | AG: | 8.5 |
| AK: | 4.5 | D: | 4.5 |
| H: | 0.53 in | I: | 6.1 in |
| T: | 1.438 | BF: | 0.41 |
| U: | 1.25 in | AF: | 0.38 |
| AJ: | 5.88 | BE: | 0.38 in |
| LL: | 4.25 in | AE2: | 0.63 |
| V: | 2.75 in | P: | 3.69 in |
Technical Specifications
| Ratio: | 7.5:1 | Motor Frame Size: | 140TC |
| Bore Code: | 23 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Assembly: | YFC-2 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Series Code: | OE | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Output RPM: | 233 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.438 in |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 14.1 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.88 in | Product Type: | Right Angle |
| Model Code: | 42YFC | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 7.5:1 | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

