How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | G: | 3.26 |
| U: | 1.25 in | AE2: | 0.63 |
| T: | 1.438 | BE: | 0.38 in |
| L: | 9.57 in | D: | 4.5 |
| Center Distance (in): | 4.25 in | AA: | 14 |
| I: | 6.1 in | AK: | 4.5 |
| AJ: | 5.88 | AG: | 8.5 |
| P: | 3.69 in | BD: | 5.88 |
| BF: | 0.41 | H: | 0.53 in |
| AF: | 0.38 | V: | 2.75 in |
| LM: | 11.81 | AB: | 6.38 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.438 in |
| Bore Code: | 23 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 14.1 | Input Keyway: | 1/4 X 2.88 in |
| Output RPM: | 233 | Gear Type: | Worm |
| Motor Frame Size: | 140TC | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Ratio: | 7.5:1 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Model Code: | 42YFC | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Ratio Range: | 7.5:1 |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

