How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | G: | 3.26 |
| LL: | 4.25 in | AF: | 0.38 |
| T: | 1.438 | BE: | 0.38 in |
| P: | 3.69 in | AK: | 4.5 |
| AJ: | 5.88 | AA: | 14 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| AB: | 6.38 | U: | 1.25 in |
| D: | 4.5 | AE2: | 0.63 |
| BF: | 0.41 | AG: | 8.5 |
| H: | 0.53 in | BD: | 5.88 |
| LM: | 11.81 | L: | 9.57 in |
Technical Specifications
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Series Code: | OE | Input HP @ 1750 RPM: | 1.79 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input Keyway: | 1/4 X 2.88 in | Output RPM: | 21.9 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Output Diameter (in): | 1.438 in | Ratio Range: | 80:1 |
| Bore Code: | 23 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 42YFC | Ratio: | 80:1 |
| Assembly: | YFC-2 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

