How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 11.81 | LL: | 4.25 in |
| AA: | 14 | G: | 3.26 |
| AJ: | 5.88 | D: | 4.5 |
| I: | 6.1 in | BE: | 0.38 in |
| AB: | 6.38 | V: | 2.75 in |
| AK: | 4.5 | H: | 0.53 in |
| BF: | 0.41 | AE2: | 0.63 |
| BD: | 5.88 | L: | 9.57 in |
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| U: | 1.25 in | T: | 1.438 |
| AG: | 8.5 | P: | 3.69 in |
Technical Specifications
| Motor Frame Size: | 140TC | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 80:1 |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.79 | Input RPM: | 1,750 |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Output Diameter (in): | 1.438 in | Output RPM: | 21.9 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Ratio: | 80:1 | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Bore Code: | 23 | Output Key: | 3/8 X 3.00 |
| Model Code: | 42YFC | Service Factor: | 1 |
| Input Keyway: | 1/4 X 2.88 in | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

