How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | LL: | 4.25 in |
| BE1: | 0.5 in | AG: | 8.5 |
| BF: | 0.53 | AE2: | 0.63 |
| AB: | 6.38 | D: | 4.5 |
| L1: | 12.9 in | I: | 6.1 in |
| BD: | 9 | L: | 9.57 in |
| AA: | 14 | U: | 1.25 in |
| AJ: | 7.25 | H: | 0.53 in |
| G: | 3.26 | T: | 1.438 |
| P: | 3.69 in | V: | 2.75 in |
| AF: | 0.38 | AK: | 8.5 |
Technical Specifications
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Input Keyway: | 1/4 X 2.88 in | Output RPM: | 175 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Output Diameter (in): | 1.438 in | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 42YFC | Bore Code: | 23 |
| Ratio: | 10:1 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Ratio Range: | 10:1 | Assembly: | YFC-2 |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 12.9 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

