How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | H: | 0.53 in |
| BE1: | 0.5 in | LL: | 4.25 in |
| G: | 3.26 | AG: | 8.5 |
| D: | 4.5 | AE2: | 0.63 |
| L1: | 12.9 in | AF: | 0.38 |
| BF: | 0.53 | Center Distance (in): | 4.25 in |
| I: | 6.1 in | AB: | 6.38 |
| AA: | 14 | P: | 3.69 in |
| BD: | 9 | V: | 2.75 in |
| L: | 9.57 in | AJ: | 7.25 |
| U: | 1.25 in | T: | 1.438 |
Technical Specifications
| Output Diameter (in): | 1.438 in | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 100:1 | Assembly: | YFC-2 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Ratio Range: | 100:1 to 250:1 | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Gear Type: | Worm |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Model Code: | 42YFC |
| Bore Code: | 23 | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 2.88 in | Series Code: | OE |
| Input HP @ 1750 RPM: | 1.2 | Input Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Output Shaft Direction: | 2 | Output RPM: | 17.5 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

