How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | AJ: | 7.25 |
| AB: | 6.38 | BE1: | 0.5 in |
| U: | 1.25 in | P: | 3.69 in |
| I: | 6.1 in | AG: | 8.5 |
| BD: | 9 | BF: | 0.53 |
| AE2: | 0.63 | H: | 0.53 in |
| G: | 3.26 | T: | 1.438 |
| L1: | 12.9 in | AF: | 0.38 |
| AA: | 14 | Center Distance (in): | 4.25 in |
| AK: | 8.5 | V: | 2.75 in |
| D: | 4.5 | LL: | 4.25 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 7.59 | Ratio: | 20:1 |
| Model Code: | 42YFC | Input RPM: | 1,750 |
| Output Diameter (in): | 1.438 in | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Output RPM: | 87.5 | Ratio Range: | 20:1 |
| Input Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Bore Code: | 23 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Series Code: | OE | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

