How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | G: | 3.26 |
| AK: | 8.5 | BE1: | 0.5 in |
| P: | 3.69 in | AJ: | 7.25 |
| L1: | 12.9 in | AF: | 0.38 |
| V: | 2.75 in | BD: | 9 |
| I: | 6.1 in | LL: | 4.25 in |
| D: | 4.5 | AG: | 8.5 |
| AA: | 14 | L: | 9.57 in |
| U: | 1.25 in | Center Distance (in): | 4.25 in |
| T: | 1.438 | H: | 0.53 in |
| BF: | 0.53 | AB: | 6.38 |
Technical Specifications
| Gear Type: | Worm | Series Code: | OE |
| Reducer: | Worm - Right Angle | Assembly: | YFC-2 |
| Input Keyway: | 1/4 X 2.88 in | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.438 in | Output RPM: | 87.5 |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 7.59 | Center Distance (in): | 4.25 |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Model Code: | 42YFC | Ratio Range: | 20:1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Bore Code: | 23 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

