How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | L: | 9.57 in |
| AF: | 0.38 | U: | 1.25 in |
| AA: | 14 | Center Distance (in): | 4.25 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| P: | 3.69 in | I: | 6.1 in |
| AE2: | 0.63 | D: | 4.5 |
| AG: | 8.5 | BF: | 0.53 |
| AB: | 6.38 | AK: | 8.5 |
| H: | 0.53 in | T: | 1.438 |
| BD: | 9 | V: | 2.75 in |
| LL: | 4.25 in | L1: | 12.9 in |
Technical Specifications
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Ratio Range: | 25:1 | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Series Code: | OE |
| Input RPM: | 1,750 | Ratio: | 25:1 |
| Output Diameter (in): | 1.438 in | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 42YFC | Service Factor: | 1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 6.24 |
| Center Distance (in): | 4.25 | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Output RPM: | 70 |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft Direction: | 2 |
| Bore Code: | 23 | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

