How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | L1: | 12.9 in |
| BD: | 9 | AJ: | 7.25 |
| AF: | 0.38 | LL: | 4.25 in |
| U: | 1.25 in | AB: | 6.38 |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| AG: | 8.5 | L: | 9.57 in |
| AE2: | 0.63 | T: | 1.438 |
| P: | 3.69 in | V: | 2.75 in |
| I: | 6.1 in | H: | 0.53 in |
| AK: | 8.5 | BF: | 0.53 |
| BE1: | 0.5 in | AA: | 14 |
Technical Specifications
| Reducer: | Worm - Right Angle | Model Code: | 42YFC |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Motor Frame Size: | 180TC | Input Diameter (in): | 1.25 in |
| Output RPM: | 70 | Shaft Seal Material: | Viton |
| Ratio Range: | 25:1 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Assembly: | YFC-2 | Output Diameter (in): | 1.438 in |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Ratio: | 25:1 | Input HP @ 1750 RPM: | 6.24 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Input Keyway: | 1/4 X 2.88 in | Bore Code: | 23 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

