How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AE2: | 0.63 |
| AA: | 14 | AG: | 8.5 |
| T: | 1.438 | G: | 3.26 |
| L: | 9.57 in | BE1: | 0.5 in |
| AB: | 6.38 | U: | 1.25 in |
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
| D: | 4.5 | P: | 3.69 in |
| BF: | 0.53 | I: | 6.1 in |
| L1: | 12.9 in | AF: | 0.38 |
| BD: | 9 | H: | 0.53 in |
| LL: | 4.25 in | V: | 2.75 in |
Technical Specifications
| Bore Code: | 23 | Assembly: | YFC-2 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 5.23 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.438 in | Ratio Range: | 30:1 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Model Code: | 42YFC | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 2.88 in |
| Center Distance (in): | 4.25 | Output RPM: | 58.3 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Ratio: | 30:1 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

