How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AE2: | 0.63 |
| AB: | 6.38 | AK: | 8.5 |
| Center Distance (in): | 4.25 in | L: | 9.57 in |
| BF: | 0.53 | AA: | 14 |
| T: | 1.438 | AF: | 0.38 |
| G: | 3.26 | D: | 4.5 |
| LL: | 4.25 in | H: | 0.53 in |
| L1: | 12.9 in | I: | 6.1 in |
| U: | 1.25 in | V: | 2.75 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| P: | 3.69 in | AG: | 8.5 |
Technical Specifications
| Output RPM: | 43.8 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 40:1 | Service Factor: | 1 |
| Bore Code: | 23 | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Output Diameter (in): | 1.438 in |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Model Code: | 42YFC |
| Series Code: | OE | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Ratio Range: | 40:1 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 4.2 |
| Assembly: | YFC-2 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

