How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | AE2: | 0.63 |
| V: | 2.75 in | G: | 3.26 |
| AF: | 0.38 | L: | 9.57 in |
| BF: | 0.53 | BE1: | 0.5 in |
| H: | 0.53 in | T: | 1.438 |
| P: | 3.69 in | AA: | 14 |
| BD: | 9 | L1: | 12.9 in |
| U: | 1.25 in | I: | 6.1 in |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| AJ: | 7.25 | AG: | 8.5 |
| AK: | 8.5 | AB: | 6.38 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.438 in |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Ratio Range: | 40:1 |
| Input HP @ 1750 RPM: | 4.2 | Input Keyway: | 1/4 X 2.88 in |
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 40:1 | Output RPM: | 43.8 |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Model Code: | 42YFC | Service Factor: | 1 |
| Gear Type: | Worm | Bore Code: | 23 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

