How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | T: | 1.438 |
| AA: | 14 | AE2: | 0.63 |
| L1: | 12.9 in | D: | 4.5 |
| H: | 0.53 in | LL: | 4.25 in |
| BE1: | 0.5 in | AK: | 8.5 |
| I: | 6.1 in | BD: | 9 |
| AJ: | 7.25 | L: | 9.57 in |
| AB: | 6.38 | AF: | 0.38 |
| BF: | 0.53 | G: | 3.26 |
| U: | 1.25 in | V: | 2.75 in |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
Technical Specifications
| Product Type: | Right Angle | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output RPM: | 35 |
| Input Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 2.88 in |
| Assembly: | YFC-2 | Ratio: | 50:1 |
| Model Code: | 42YFC | Output Diameter (in): | 1.438 in |
| Motor Frame Size: | 180TC | Bore Code: | 23 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 50:1 |
| Input HP @ 1750 RPM: | 3.39 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

