How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AA: | 14 |
| L: | 9.57 in | LL: | 4.25 in |
| BE1: | 0.5 in | P: | 3.69 in |
| G: | 3.26 | AJ: | 7.25 |
| L1: | 12.9 in | AK: | 8.5 |
| H: | 0.53 in | I: | 6.1 in |
| Center Distance (in): | 4.25 in | T: | 1.438 |
| AE2: | 0.63 | V: | 2.75 in |
| AB: | 6.38 | AG: | 8.5 |
| D: | 4.5 | BF: | 0.53 |
| U: | 1.25 in | BD: | 9 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 7.5:1 |
| Product Type: | Right Angle | Model Code: | 42YFC |
| Input Style: | Flexible Coupling Input | Bore Code: | 23 |
| Input Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 14.1 |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.438 in |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 233 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 7.5:1 |
| Gear Type: | Worm | Series Code: | OE |
| Service Factor: | 1 | Assembly: | YFC-2 |
| Input Keyway: | 1/4 X 2.88 in | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

