How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AF: | 0.38 |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| T: | 1.438 | H: | 0.53 in |
| BF: | 0.53 | D: | 4.5 |
| AJ: | 7.25 | I: | 6.1 in |
| AK: | 8.5 | U: | 1.25 in |
| G: | 3.26 | AA: | 14 |
| P: | 3.69 in | LL: | 4.25 in |
| L: | 9.57 in | AE2: | 0.63 |
| AB: | 6.38 | V: | 2.75 in |
| BD: | 9 | L1: | 12.9 in |
Technical Specifications
| Input Keyway: | 1/4 X 2.88 in | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Assembly: | YFC-2 | Ratio: | 80:1 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 1.79 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output RPM: | 21.9 | Gear Type: | Worm |
| Bore Code: | 23 | Input Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Model Code: | 42YFC |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Ratio Range: | 80:1 | Output Diameter (in): | 1.438 in |
| Center Distance (in): | 4.25 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

