How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | BF: | 0.53 |
| U: | 1.25 in | G: | 3.26 |
| D: | 4.5 | L1: | 12.9 in |
| AA: | 14 | Center Distance (in): | 4.25 in |
| AF: | 0.38 | T: | 1.438 |
| AK: | 8.5 | BE1: | 0.5 in |
| L: | 9.57 in | LL: | 4.25 in |
| H: | 0.53 in | I: | 6.1 in |
| AJ: | 7.25 | V: | 2.75 in |
| AE2: | 0.63 | AG: | 8.5 |
| AB: | 6.38 | P: | 3.69 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 2.88 in |
| Output Diameter (in): | 1.438 in | Input HP @ 1750 RPM: | 1.2 |
| Input RPM: | 1,750 | Output RPM: | 17.5 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.25 in |
| Bore Code: | 23 | Ratio Range: | 100:1 to 250:1 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Ratio: | 100:1 |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Model Code: | 42YFC | Output Shaft Direction: | 2 |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Motor Frame Size: | 210TC |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

