How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | BF: | 0.53 |
| V: | 2.75 in | AF: | 0.38 |
| G: | 3.26 | D: | 4.5 |
| AK: | 8.5 | Center Distance (in): | 4.25 in |
| P: | 3.69 in | AA: | 14 |
| H: | 0.53 in | AJ: | 7.25 |
| U: | 1.25 in | AE2: | 0.63 |
| I: | 6.1 in | AB: | 6.38 |
| L: | 9.57 in | T: | 1.438 |
| L1: | 12.9 in | BD: | 9 |
| AG: | 8.5 | BE1: | 0.5 in |
Technical Specifications
| Input Keyway: | 1/4 X 2.88 in | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Ratio: | 100:1 |
| Output RPM: | 17.5 | Product Type: | Right Angle |
| Bore Code: | 23 | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Diameter (in): | 1.438 in |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Model Code: | 42YFC | Input Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Shaft Seal Material: | Viton |
| Ratio Range: | 100:1 to 250:1 | Input HP @ 1750 RPM: | 1.2 |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210TC | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

