How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | AJ: | 7.25 |
| L1: | 12.9 in | LL: | 4.25 in |
| AB: | 6.38 | D: | 4.5 |
| BE1: | 0.5 in | Center Distance (in): | 4.25 in |
| L: | 9.57 in | AK: | 8.5 |
| AA: | 14 | H: | 0.53 in |
| BD: | 9 | U: | 1.25 in |
| AG: | 8.5 | I: | 6.1 in |
| AE2: | 0.63 | V: | 2.75 in |
| G: | 3.26 | BF: | 0.53 |
| P: | 3.69 in | AF: | 0.38 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Ratio Range: | 15:1 |
| Series Code: | OE | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Assembly: | YFC-2 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 9.3 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 23 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Model Code: | 42YFC |
| Shaft Seal Material: | Viton | Ratio: | 15:1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| Output Diameter (in): | 1.438 in | Input Keyway: | 1/4 X 2.88 in |
| Output RPM: | 117 | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

