How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | P: | 3.69 in |
| AB: | 6.38 | V: | 2.75 in |
| AE2: | 0.63 | BF: | 0.53 |
| U: | 1.25 in | T: | 1.438 |
| AA: | 14 | D: | 4.5 |
| AJ: | 7.25 | H: | 0.53 in |
| BD: | 9 | L: | 9.57 in |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| I: | 6.1 in | L1: | 12.9 in |
| AK: | 8.5 | G: | 3.26 |
| BE1: | 0.5 in | AF: | 0.38 |
Technical Specifications
| Motor Frame Size: | 210TC | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 20:1 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 23 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Assembly: | YFC-2 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.438 in |
| Input HP @ 1750 RPM: | 7.59 | Input RPM: | 1,750 |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Output RPM: | 87.5 | Housing Material: | Cast Iron |
| Model Code: | 42YFC | Input Keyway: | 1/4 X 2.88 in |
| Ratio: | 20:1 | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

