How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AG: | 8.5 |
| L: | 9.57 in | P: | 3.69 in |
| L1: | 12.9 in | H: | 0.53 in |
| Center Distance (in): | 4.25 in | BE1: | 0.5 in |
| BD: | 9 | D: | 4.5 |
| AE2: | 0.63 | AA: | 14 |
| G: | 3.26 | U: | 1.25 in |
| I: | 6.1 in | AB: | 6.38 |
| V: | 2.75 in | AJ: | 7.25 |
| AK: | 8.5 | T: | 1.438 |
| BF: | 0.53 | LL: | 4.25 in |
Technical Specifications
| Motor Frame Size: | 210TC | Output Shaft Direction: | 2 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 42YFC | Output Diameter (in): | 1.438 in |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 23 | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Output RPM: | 70 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 2.88 in | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Ratio: | 25:1 |
| Ratio Range: | 25:1 | Input HP @ 1750 RPM: | 6.24 |
| Input Diameter (in): | 1.25 in | Assembly: | YFC-2 |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

