How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | G: | 3.26 |
| P: | 3.69 in | U: | 1.25 in |
| AA: | 14 | Center Distance (in): | 4.25 in |
| T: | 1.438 | V: | 2.75 in |
| BE1: | 0.5 in | AG: | 8.5 |
| AF: | 0.38 | AK: | 8.5 |
| I: | 6.1 in | H: | 0.53 in |
| AB: | 6.38 | AJ: | 7.25 |
| AE2: | 0.63 | LL: | 4.25 in |
| BD: | 9 | L: | 9.57 in |
| D: | 4.5 | L1: | 12.9 in |
Technical Specifications
| Output RPM: | 58.3 | Ratio Range: | 30:1 |
| Center Distance (in): | 4.25 | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 1.438 in | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Model Code: | 42YFC |
| Shaft Seal Material: | Viton | Bore Code: | 23 |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Ratio: | 30:1 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 1/4 X 2.88 in |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 5.23 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Assembly: | YFC-2 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

