How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| BF: | 0.53 | AF: | 0.38 |
| G: | 3.26 | U: | 1.25 in |
| BD: | 9 | AE2: | 0.63 |
| D: | 4.5 | BE1: | 0.5 in |
| AB: | 6.38 | AA: | 14 |
| T: | 1.438 | LL: | 4.25 in |
| V: | 2.75 in | L: | 9.57 in |
| L1: | 12.9 in | AG: | 8.5 |
| AK: | 8.5 | I: | 6.1 in |
| AJ: | 7.25 | P: | 3.69 in |
Technical Specifications
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Motor Frame Size: | 210TC | Series Code: | OE |
| Ratio Range: | 5:1 | Input RPM: | 1,750 |
| Model Code: | 42YFC | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 23 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.438 in | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Ratio: | 5:1 | Input HP @ 1750 RPM: | 15.5 |
| Output Shaft Assembly Code: | 2 | Assembly: | YFC-2 |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 4.25 |
| Output RPM: | 339 | Input Keyway: | 1/4 X 2.88 in |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

