How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | BE1: | 0.5 in |
| AJ: | 7.25 | G: | 3.26 |
| D: | 4.5 | L1: | 12.9 in |
| AG: | 8.5 | AK: | 8.5 |
| BF: | 0.53 | L: | 9.57 in |
| T: | 1.438 | P: | 3.69 in |
| AF: | 0.38 | AA: | 14 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| H: | 0.53 in | AB: | 6.38 |
| AE2: | 0.63 | LL: | 4.25 in |
| V: | 2.75 in | BD: | 9 |
Technical Specifications
| Output RPM: | 35 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.438 in |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 1.25 in | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Input Keyway: | 1/4 X 2.88 in | Service Factor: | 1 |
| Gear Type: | Worm | Model Code: | 42YFC |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 3.39 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 50:1 |
| Shaft Seal Material: | Viton | Assembly: | YFC-2 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Ratio: | 50:1 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Bore Code: | 23 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

