How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | H: | 0.53 in |
| G: | 3.26 | BD: | 9 |
| U: | 1.25 in | T: | 1.438 |
| AB: | 6.38 | AJ: | 7.25 |
| BF: | 0.53 | AA: | 14 |
| D: | 4.5 | AE2: | 0.63 |
| AF: | 0.38 | V: | 2.75 in |
| Center Distance (in): | 4.25 in | AK: | 8.5 |
| I: | 6.1 in | LL: | 4.25 in |
| L: | 9.57 in | BE1: | 0.5 in |
| L1: | 12.9 in | P: | 3.69 in |
Technical Specifications
| Output RPM: | 29.2 | Output Key: | 3/8 X 3.00 |
| Model Code: | 42YFC | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Motor Frame Size: | 210TC | Series Code: | OE |
| Housing Material: | Cast Iron | Ratio Range: | 60:1 |
| Ratio: | 60:1 | Input HP @ 1750 RPM: | 2.7 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.438 in | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Product Type: | Right Angle | Bore Code: | 23 |
| Input Keyway: | 1/4 X 2.88 in | Assembly: | YFC-2 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

