How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 12.9 in | BD: | 9 |
| AA: | 14 | Center Distance (in): | 4.25 in |
| G: | 3.26 | V: | 2.75 in |
| AF: | 0.38 | D: | 4.5 |
| P: | 3.69 in | LL: | 4.25 in |
| L: | 9.57 in | AB: | 6.38 |
| I: | 6.1 in | AJ: | 7.25 |
| BE1: | 0.5 in | H: | 0.53 in |
| BF: | 0.53 | U: | 1.25 in |
| AK: | 8.5 | AG: | 8.5 |
| T: | 1.438 | AE2: | 0.63 |
Technical Specifications
| Output Diameter (in): | 1.438 in | Series Code: | OE |
| Service Factor: | 1 | Ratio Range: | 80:1 |
| Model Code: | 42YFC | Output RPM: | 21.9 |
| Bore Code: | 23 | Center Distance (in): | 4.25 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Ratio: | 80:1 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input Diameter (in): | 1.25 in | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 1/4 X 2.88 in |
| Input HP @ 1750 RPM: | 1.79 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

