How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | AK: | 8.5 |
| L1: | 13.46 in | AA: | 14 |
| AJ: | 7.25 | BD: | 9 |
| AF: | 0.38 | T: | 1.438 |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | V: | 2.75 in |
| I: | 6.1 in | AG: | 8.5 |
| U: | 1.25 in | AE2: | 0.63 |
| LL: | 4.25 in | H: | 0.53 in |
| AB: | 6.38 | D: | 4.5 |
| L: | 9.57 in | BF: | 0.53 |
Technical Specifications
| Model Code: | 42YFC | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 250TC |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Ratio Range: | 10:1 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 4.25 | Input Diameter (in): | 1.25 in |
| Output RPM: | 175 | Input Keyway: | 1/4 X 2.88 in |
| Ratio: | 10:1 | Gear Type: | Worm |
| Output Diameter (in): | 1.438 in | Output Shaft: | Hollow Bore |
| Assembly: | YFC-2 | Input HP @ 1750 RPM: | 12.9 |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 23 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

