How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | G: | 3.26 |
| AK: | 8.5 | AF: | 0.38 |
| I: | 6.1 in | U: | 1.25 in |
| V: | 2.75 in | P: | 3.69 in |
| L1: | 13.46 in | AB: | 6.38 |
| LL: | 4.25 in | H: | 0.53 in |
| AG: | 8.5 | BF: | 0.53 |
| Center Distance (in): | 4.25 in | BE1: | 0.5 in |
| D: | 4.5 | AA: | 14 |
| BD: | 9 | AE2: | 0.63 |
| L: | 9.57 in | AJ: | 7.25 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Ratio Range: | 10:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Output RPM: | 175 | Motor Frame Size: | 250TC |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 12.9 |
| Assembly: | YFC-2 | Input Keyway: | 1/4 X 2.88 in |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Output Diameter (in): | 1.438 in | Bore Code: | 23 |
| Product Type: | Right Angle | Ratio: | 10:1 |
| Shaft Seal Material: | Viton | Model Code: | 42YFC |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

