How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 13.46 in | AB: | 6.38 |
| U: | 1.25 in | AF: | 0.38 |
| V: | 2.75 in | AK: | 8.5 |
| AJ: | 7.25 | AA: | 14 |
| AE2: | 0.63 | BE1: | 0.5 in |
| D: | 4.5 | L: | 9.57 in |
| BF: | 0.53 | Center Distance (in): | 4.25 in |
| P: | 3.69 in | H: | 0.53 in |
| BD: | 9 | AG: | 8.5 |
| LL: | 4.25 in | I: | 6.1 in |
| T: | 1.438 | G: | 3.26 |
Technical Specifications
| Input HP @ 1750 RPM: | 12.9 | Bore Code: | 23 |
| Product Type: | Right Angle | Output RPM: | 175 |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 1.438 in |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 250TC | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Model Code: | 42YFC | Service Factor: | 1 |
| Ratio Range: | 10:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Ratio: | 10:1 |
| Input Keyway: | 1/4 X 2.88 in | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

