How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | AF: | 0.38 |
| BD: | 9 | U: | 1.25 in |
| P: | 3.69 in | AG: | 8.5 |
| BF: | 0.53 | I: | 6.1 in |
| H: | 0.53 in | T: | 1.438 |
| AK: | 8.5 | G: | 3.26 |
| AJ: | 7.25 | L: | 9.57 in |
| LL: | 4.25 in | L1: | 13.46 in |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| AE2: | 0.63 | AA: | 14 |
| AB: | 6.38 | BE1: | 0.5 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Output RPM: | 175 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 10:1 |
| Service Factor: | 1 | Model Code: | 42YFC |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Ratio: | 10:1 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| Bore Code: | 23 | Output Diameter (in): | 1.438 in |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Assembly: | YFC-2 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Input Keyway: | 1/4 X 2.88 in |
| No. of Gear Reductions: | Single | Motor Frame Size: | 250TC |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 12.9 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

