How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 13.46 in | AK: | 8.5 |
| P: | 3.69 in | AJ: | 7.25 |
| I: | 6.1 in | V: | 2.75 in |
| H: | 0.53 in | T: | 1.438 |
| BD: | 9 | AF: | 0.38 |
| AA: | 14 | BE1: | 0.5 in |
| L: | 9.57 in | BF: | 0.53 |
| LL: | 4.25 in | U: | 1.25 in |
| AG: | 8.5 | G: | 3.26 |
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| D: | 4.5 | AB: | 6.38 |
Technical Specifications
| Shaft Seal Material: | Viton | Assembly: | YFC-2 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 23 |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Output RPM: | 17.5 | Ratio Range: | 100:1 to 250:1 |
| Model Code: | 42YFC | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Ratio: | 100:1 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Motor Frame Size: | 250TC | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/4 X 2.88 in | Input HP @ 1750 RPM: | 1.2 |
| Output Diameter (in): | 1.438 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

