How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | V: | 2.75 in |
| H: | 0.53 in | AE2: | 0.63 |
| AA: | 14 | I: | 6.1 in |
| AB: | 6.38 | AG: | 8.5 |
| T: | 1.438 | BD: | 9 |
| L: | 9.57 in | L1: | 13.46 in |
| G: | 3.26 | U: | 1.25 in |
| AK: | 8.5 | LL: | 4.25 in |
| BE1: | 0.5 in | BF: | 0.53 |
| P: | 3.69 in | AF: | 0.38 |
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Ratio Range: | 100:1 to 250:1 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 23 | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 1.438 in | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Model Code: | 42YFC |
| Motor Frame Size: | 250TC | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Assembly: | YFC-2 | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.2 | Output RPM: | 17.5 |
| Input Keyway: | 1/4 X 2.88 in | Ratio: | 100:1 |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

