How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | H: | 0.53 in |
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | AF: | 0.38 |
| AB: | 6.38 | BF: | 0.53 |
| AA: | 14 | P: | 3.69 in |
| LL: | 4.25 in | AK: | 8.5 |
| L: | 9.57 in | D: | 4.5 |
| BD: | 9 | G: | 3.26 |
| V: | 2.75 in | L1: | 13.46 in |
| U: | 1.25 in | AG: | 8.5 |
| I: | 6.1 in | T: | 1.438 |
Technical Specifications
| Output Diameter (in): | 1.438 in | Housing Material: | Cast Iron |
| Motor Frame Size: | 250TC | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 9.3 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output RPM: | 117 |
| Model Code: | 42YFC | Input Keyway: | 1/4 X 2.88 in |
| Input Diameter (in): | 1.25 in | Ratio Range: | 15:1 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 23 |
| Assembly: | YFC-2 | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 4.25 |
| Ratio: | 15:1 | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

