How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | AK: | 8.5 |
| V: | 2.75 in | AA: | 14 |
| L1: | 13.46 in | H: | 0.53 in |
| L: | 9.57 in | AJ: | 7.25 |
| BF: | 0.53 | T: | 1.438 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | BD: | 9 |
| AF: | 0.38 | D: | 4.5 |
| AE2: | 0.63 | U: | 1.25 in |
| P: | 3.69 in | AG: | 8.5 |
| G: | 3.26 | LL: | 4.25 in |
Technical Specifications
| Assembly: | YFC-2 | Output Key: | 3/8 X 3.00 |
| Ratio: | 15:1 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 9.3 | Product Type: | Right Angle |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Bore Code: | 23 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.438 in | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Model Code: | 42YFC |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Motor Frame Size: | 250TC | Output RPM: | 117 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 1/4 X 2.88 in |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 15:1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

