How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | AK: | 8.5 |
| BD: | 9 | U: | 1.25 in |
| T: | 1.438 | AG: | 8.5 |
| BE1: | 0.5 in | L: | 9.57 in |
| L1: | 13.46 in | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | G: | 3.26 |
| I: | 6.1 in | AJ: | 7.25 |
| AA: | 14 | AF: | 0.38 |
| BF: | 0.53 | D: | 4.5 |
| H: | 0.53 in | P: | 3.69 in |
| AB: | 6.38 | V: | 2.75 in |
Technical Specifications
| Series Code: | OE | Assembly: | YFC-2 |
| Product Type: | Right Angle | Output RPM: | 87.5 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 7.59 | Service Factor: | 1 |
| Output Diameter (in): | 1.438 in | Ratio Range: | 20:1 |
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 250TC |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Model Code: | 42YFC | Ratio: | 20:1 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Bore Code: | 23 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

