How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AA: | 14 |
| T: | 1.438 | AK: | 8.5 |
| BD: | 9 | Center Distance (in): | 4.25 in |
| V: | 2.75 in | G: | 3.26 |
| AJ: | 7.25 | D: | 4.5 |
| P: | 3.69 in | U: | 1.25 in |
| LL: | 4.25 in | L1: | 13.46 in |
| AE2: | 0.63 | AB: | 6.38 |
| AG: | 8.5 | BE1: | 0.5 in |
| AF: | 0.38 | I: | 6.1 in |
| BF: | 0.53 | L: | 9.57 in |
Technical Specifications
| Output Shaft Direction: | 2 | Model Code: | 42YFC |
| Motor Frame Size: | 250TC | Output Key: | 3/8 X 3.00 |
| Ratio: | 25:1 | Product Type: | Right Angle |
| Output Diameter (in): | 1.438 in | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Input HP @ 1750 RPM: | 6.24 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft: | Hollow Bore | Ratio Range: | 25:1 |
| Gear Type: | Worm | Output RPM: | 70 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Bore Code: | 23 | Assembly: | YFC-2 |
| Input Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

