How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AF: | 0.38 |
| AJ: | 7.25 | T: | 1.438 |
| AG: | 8.5 | AA: | 14 |
| I: | 6.1 in | V: | 2.75 in |
| BF: | 0.53 | AE2: | 0.63 |
| BE1: | 0.5 in | L1: | 13.46 in |
| LL: | 4.25 in | G: | 3.26 |
| D: | 4.5 | P: | 3.69 in |
| Center Distance (in): | 4.25 in | U: | 1.25 in |
| AK: | 8.5 | BD: | 9 |
| L: | 9.57 in | AB: | 6.38 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output RPM: | 70 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Ratio: | 25:1 | Series Code: | OE |
| Motor Frame Size: | 250TC | Input Keyway: | 1/4 X 2.88 in |
| Center Distance (in): | 4.25 | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Bore Code: | 23 |
| Output Diameter (in): | 1.438 in | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 6.24 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Ratio Range: | 25:1 | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 42YFC |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

