How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | V: | 2.75 in |
| LL: | 4.25 in | AB: | 6.38 |
| BE1: | 0.5 in | AF: | 0.38 |
| AG: | 8.5 | AJ: | 7.25 |
| BF: | 0.53 | T: | 1.438 |
| P: | 3.69 in | U: | 1.25 in |
| D: | 4.5 | I: | 6.1 in |
| AK: | 8.5 | BD: | 9 |
| L: | 9.57 in | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | L1: | 13.46 in |
| G: | 3.26 | H: | 0.53 in |
Technical Specifications
| Output Diameter (in): | 1.438 in | Motor Frame Size: | 250TC |
| Ratio: | 25:1 | Bore Code: | 23 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 6.24 | Gear Type: | Worm |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Model Code: | 42YFC | Output Key: | 3/8 X 3.00 |
| Output RPM: | 70 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 1/4 X 2.88 in |
| Ratio Range: | 25:1 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

