How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | L1: | 13.46 in |
| AJ: | 7.25 | AB: | 6.38 |
| BD: | 9 | Center Distance (in): | 4.25 in |
| G: | 3.26 | P: | 3.69 in |
| BE1: | 0.5 in | AF: | 0.38 |
| T: | 1.438 | AE2: | 0.63 |
| I: | 6.1 in | AG: | 8.5 |
| BF: | 0.53 | H: | 0.53 in |
| AA: | 14 | V: | 2.75 in |
| L: | 9.57 in | AK: | 8.5 |
| LL: | 4.25 in | D: | 4.5 |
Technical Specifications
| Ratio Range: | 40:1 | Output Key: | 3/8 X 3.00 |
| Assembly: | YFC-2 | Housing Material: | Cast Iron |
| Series Code: | OE | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 23 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Ratio: | 40:1 | Motor Frame Size: | 250TC |
| Input Keyway: | 1/4 X 2.88 in | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Model Code: | 42YFC |
| Output RPM: | 43.8 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 4.2 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.438 in |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

