How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | L: | 9.57 in |
| G: | 3.26 | T: | 1.438 |
| L1: | 13.46 in | AG: | 8.5 |
| LL: | 4.25 in | D: | 4.5 |
| BF: | 0.53 | H: | 0.53 in |
| AK: | 8.5 | Center Distance (in): | 4.25 in |
| P: | 3.69 in | AJ: | 7.25 |
| AE2: | 0.63 | BE1: | 0.5 in |
| AA: | 14 | BD: | 9 |
| U: | 1.25 in | V: | 2.75 in |
| AB: | 6.38 | I: | 6.1 in |
Technical Specifications
| Output Diameter (in): | 1.438 in | Output RPM: | 339 |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 15.5 | Input RPM: | 1,750 |
| Input Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Model Code: | 42YFC | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input Keyway: | 1/4 X 2.88 in |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 250TC |
| Series Code: | OE | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Ratio: | 5:1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Assembly: | YFC-2 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Bore Code: | 23 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 5:1 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

