How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | AK: | 8.5 |
| P: | 3.69 in | T: | 1.438 |
| H: | 0.53 in | D: | 4.5 |
| BD: | 9 | Center Distance (in): | 4.25 in |
| AF: | 0.38 | AJ: | 7.25 |
| V: | 2.75 in | BF: | 0.53 |
| U: | 1.25 in | AE2: | 0.63 |
| AA: | 14 | LL: | 4.25 in |
| L1: | 13.46 in | I: | 6.1 in |
| AG: | 8.5 | G: | 3.26 |
| BE1: | 0.5 in | L: | 9.57 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Output RPM: | 35 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 250TC |
| Model Code: | 42YFC | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 3.39 | Input RPM: | 1,750 |
| Bore Code: | 23 | Output Shaft: | Hollow Bore |
| Ratio: | 50:1 | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 50:1 | No. of Gear Reductions: | Single |
| Assembly: | YFC-2 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

