How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | I: | 6.1 in |
| AB: | 6.38 | AJ: | 7.25 |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| AA: | 14 | T: | 1.438 |
| G: | 3.26 | LL: | 4.25 in |
| AE2: | 0.63 | BE1: | 0.5 in |
| V: | 2.75 in | AK: | 8.5 |
| H: | 0.53 in | BF: | 0.53 |
| D: | 4.5 | L1: | 13.46 in |
| U: | 1.25 in | BD: | 9 |
| L: | 9.57 in | P: | 3.69 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.438 in |
| Series Code: | OE | Assembly: | YFC-2 |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 2.88 in |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output RPM: | 35 | Housing Material: | Cast Iron |
| Model Code: | 42YFC | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Bore Code: | 23 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 4.25 | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Ratio: | 50:1 | Motor Frame Size: | 250TC |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 50:1 | Input HP @ 1750 RPM: | 3.39 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

