How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | U: | 1.25 in |
| D: | 4.5 | AJ: | 7.25 |
| AE2: | 0.63 | L: | 9.57 in |
| BD: | 9 | AK: | 8.5 |
| BE1: | 0.5 in | V: | 2.75 in |
| AA: | 14 | I: | 6.1 in |
| T: | 1.438 | H: | 0.53 in |
| L1: | 13.46 in | Center Distance (in): | 4.25 in |
| AG: | 8.5 | P: | 3.69 in |
| AF: | 0.38 | LL: | 4.25 in |
| BF: | 0.53 | AB: | 6.38 |
Technical Specifications
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Series Code: | OE | Input HP @ 1750 RPM: | 3.39 |
| Ratio Range: | 50:1 | Output Diameter (in): | 1.438 in |
| Input Diameter (in): | 1.25 in | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Bore Code: | 23 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 2.88 in | Housing Material: | Cast Iron |
| Model Code: | 42YFC | Output RPM: | 35 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Ratio: | 50:1 | Motor Frame Size: | 250TC |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

