How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | G: | 3.26 |
| AK: | 8.5 | BF: | 0.53 |
| U: | 1.25 in | L1: | 13.46 in |
| H: | 0.53 in | LL: | 4.25 in |
| AG: | 8.5 | AB: | 6.38 |
| D: | 4.5 | V: | 2.75 in |
| L: | 9.57 in | BE1: | 0.5 in |
| AF: | 0.38 | P: | 3.69 in |
| AE2: | 0.63 | I: | 6.1 in |
| Center Distance (in): | 4.25 in | BD: | 9 |
| T: | 1.438 | AJ: | 7.25 |
Technical Specifications
| Housing Material: | Cast Iron | Motor Frame Size: | 250TC |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.438 in |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 2.88 in |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Bore Code: | 23 | Reducer: | Worm - Right Angle |
| Model Code: | 42YFC | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Ratio: | 7.5:1 | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Ratio Range: | 7.5:1 | Input HP @ 1750 RPM: | 14.1 |
| Center Distance (in): | 4.25 | Assembly: | YFC-2 |
| Output RPM: | 233 | Input Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

