How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | V: | 2.75 in |
| P: | 3.69 in | BD: | 9 |
| U: | 1.25 in | AG: | 8.5 |
| BF: | 0.53 | AK: | 8.5 |
| AE2: | 0.63 | G: | 3.26 |
| BE1: | 0.5 in | AB: | 6.38 |
| AF: | 0.38 | D: | 4.5 |
| I: | 6.1 in | AA: | 14 |
| Center Distance (in): | 4.25 in | L1: | 13.46 in |
| H: | 0.53 in | AJ: | 7.25 |
| L: | 9.57 in | T: | 1.438 |
Technical Specifications
| Input Keyway: | 1/4 X 2.88 in | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 1.438 in |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 250TC | Ratio Range: | 80:1 |
| No. of Gear Reductions: | Single | Model Code: | 42YFC |
| Bore Code: | 23 | Series Code: | OE |
| Ratio: | 80:1 | Input HP @ 1750 RPM: | 1.79 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output RPM: | 21.9 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

